SLVSGC9A May 2023 – February 2024 TPS543A22
PRODUCTION DATA
A 2.2-µF ceramic capacitor must be connected between the VDRV pin and PGND for proper operation. The capacitor must be rated for at least 10 V to minimize DC bias derating. The VDRV pin is the output of an internal linear regulator and the supply to the gate drivers. The VCC pin is the supply for the analog control circuits and must have a 0.1-µF and 10-V rated or better ceramic capacitor connected from VCC to AGND. A 10-Ω 0402 resistor must be connected between the VDRV to VCC pins.