SLUSCR1B May 2017 – March 2018 TPS543B20
PRODUCTION DATA.
For this design example, use the input parameters shown in Table 6.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | 4 | 12 | 19 | V | |
VIN(ripple) | Input ripple voltage | IOUT = 25 A | 0.4 | V | ||
VOUT | Output voltage | 0.9 | V | |||
Line regulation | 5 V ≤ VIN ≤ 19 V | 0.5% | ||||
Load regulation | 0 V ≤ IOUT ≤ 25 A | 0.5% | ||||
VPP | Output ripple voltage | IOUT = 25 A | 20 | mV | ||
VOVER | Transient response overshoot | ISTEP = 10 A | 50 | mV | ||
VUNDER | Transient response undershoot | ISTEP = 10A | 50 | mV | ||
IOUT | Output current | 5 V ≤ VIN ≤ 19 V | 20 | 25 | A | |
tSS | Soft-start time | VIN = 12 V | 4 | ms | ||
IOC | Overcurrent trip point(1) | 30 | A | |||
η | Peak efficiency | IOUT = 10 A, VIN = 12 V, VDD = 5 V | 90% | |||
fSW | Switching frequency | 300 | 500 | 700 | kHz |