SLUSCR1B May 2017 – March 2018 TPS543B20
PRODUCTION DATA.
In the TPS543B20 device, the soft-start time controls the inrush current required to charge the output capacitor bank during start-up. The device offers 10 selectable soft-start options ranging from 0.5 ms to 32 ms. When the device is enabled the reference voltage ramps from 0 V to the final level defined by VSEL pin strap configuration, in a given soft-start time, which can be selected by SS pin. See Table 1 for details.
SS TIME (ms) | RESISTOR VALUE (kΩ)(1) |
0.5 | 0 |
1 | 8.66 |
2 | 15.4 |
5 | 23.7 |
4 | OPEN |
8 | 34.8 |
12 | 51.1 |
16 | 78.7 |
24 | 121 |
32 | 187 |