SLVSGD2A May 2023 – February 2024 TPS543B25
PRODUCTION DATA
If an application requires synchronizing to a SYNC clock but the clock is unavailable before the device is enabled, TI recommends a high impedance buffer to ensure proper detection of the RFSEL value. Figure 6-5 shows the recommended implementation. The leakage current into the buffer output must be less than 5 µA to ensure proper detection of the RFSEL value. Power the buffer from the VDRV output of the device to ensure the VCC voltage is available and the buffer output is high impedance before the device tries to detect the RFSEL value. When powering the buffer from the VDRV pin, the external load on the VDRV pin must be less than 2 mA.