SLVSGD2A May 2023 – February 2024 TPS543B25
PRODUCTION DATA
For this design example, use the parameters shown in Table 7-1.
Parameter | Example Value |
---|---|
Input voltage range (VIN) | 4.5 to 18 V, 12-V nominal |
Output voltage (VOUT) | 1.0 V |
Output current rating (IOUT) | 25A |
Switching frequency (fSW) | 1000 kHz |
Steady state output ripple voltage | 10 mV |
Output current load step | 12.5 A |
Transient response | ± 50 mV (± 5%) |