SLVSH68B June   2023  – June 2024 TPS543B25T

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  VIN Pins and VIN UVLO
      2. 6.3.2  Internal Linear Regulator and Bypassing
      3. 6.3.3  Enable and Adjustable UVLO
        1. 6.3.3.1 Internal Sequence of Events During Start-Up
      4. 6.3.4  Switching Frequency Selection
      5. 6.3.5  Switching Frequency Synchronization to an External Clock
        1. 6.3.5.1 Internal PWM Oscillator Frequency
        2. 6.3.5.2 Loss of Synchronization
        3. 6.3.5.3 Interfacing the SYNC/FSEL Pin
      6. 6.3.6  Remote Sense Amplifier and Adjusting the Output Voltage
      7. 6.3.7  Loop Compensation Guidelines
        1. 6.3.7.1 Output Filter Inductor Tradeoffs
        2. 6.3.7.2 Ramp Capacitor Selection
        3. 6.3.7.3 Output Capacitor Selection
        4. 6.3.7.4 Design Method for Good Transient Response
      8. 6.3.8  Soft Start and Prebiased Output Start-Up
      9. 6.3.9  MSEL Pin
      10. 6.3.10 Power Good (PG)
      11. 6.3.11 Output Overload Protection
        1. 6.3.11.1 Positive Inductor Current Protection
        2. 6.3.11.2 Negative Inductor Current Protection
      12. 6.3.12 Output Overvoltage and Undervoltage Protection
      13. 6.3.13 Overtemperature Protection
      14. 6.3.14 Output Voltage Discharge
    4. 6.4 Device Functional Modes
      1. 6.4.1 Forced Continuous-Conduction Mode
      2. 6.4.2 Discontinuous Conduction Mode During Soft Start
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 1.0V Output, 1MHz Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1  Custom Design With WEBENCH® Tools
          2. 7.2.1.2.2  Switching Frequency
          3. 7.2.1.2.3  Output Inductor Selection
          4. 7.2.1.2.4  Output Capacitor
          5. 7.2.1.2.5  Input Capacitor
          6. 7.2.1.2.6  Adjustable Undervoltage Lockout
          7. 7.2.1.2.7  Output Voltage Resistors Selection
          8. 7.2.1.2.8  Bootstrap Capacitor Selection
          9. 7.2.1.2.9  VDRV and VCC Capacitor Selection
          10. 7.2.1.2.10 PGOOD Pullup Resistor
          11. 7.2.1.2.11 Current Limit Selection
          12. 7.2.1.2.12 Soft-Start Time Selection
          13. 7.2.1.2.13 Ramp Selection and Control Loop Stability
          14. 7.2.1.2.14 MODE Pin
        3. 7.2.1.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
      3. 7.4.3 Thermal Performance
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 Custom Design With WEBENCH® Tools
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information
Adjustable Undervoltage Lockout

The undervoltage lockout (UVLO) is adjusted using the external voltage divider network of RENT and RENB. The UVLO has two thresholds: one for power up when the input voltage is rising and one for power down or brownouts when the input voltage is falling. For the example design, the supply is set to turn on and start switching after the input voltage increases above 4.5V (UVLO start or enable). After the regulator starts switching, the regulator continues to do so until the input voltage falls below 3.95V (UVLO stop or disable). In this example, these start and stop voltages set by the EN resistor divider were selected to have more hysteresis than the internally fixed VIN UVLO.

Equation 1 and Equation 2 can be used to calculate the values for the upper and lower resistor values. For these equations to work, VSTART must be 1.1 × VSTOP due to the voltage hysteresis of the EN pin. For the voltages specified, the standard resistor value used for RENT is 16.9kΩ and for RENB is 6.04kΩ.