SLUSCD4B March 2017 – May 2018 TPS543C20
PRODUCTION DATA.
The TPS543C20 device implements an unique clock sync scheme for phase interleaving during stackable configuration. The device will receive the clock through sync pin and generate sync points for another TPS543C20 device to sync to one of them to achieve phase interleaving. Sync point options can be selected through RT pin when 1) device is configurated as master sync in, 2) device is configured as slave. See Table 5 for Control Mode Selection.
CLOCK SYNC OPTIONS | RESISTOR VALUE (kΩ) |
0 (0° Interleaving) | 0 |
1/4 (90° Interleaving) | 8.66 |
1/3 (120° Interleaving) | 15.4 |
2/3 (240° Interleaving) | 23.7 |
3/4 (270° Interleaving) | 34.8 |
1/2 (180° Interleaving) | OPEN |