SLUSCD4B March 2017 – May 2018 TPS543C20
PRODUCTION DATA.
The TPS543C20 device can synchronize to an external clock which must be equal to or higher than internal frequency setting. For stand alone device, the external clock should be applied to the SYNC pin. A sudden change in synchronization clock frequency causes an associated control loop response, resulting in an overshoot or undershoot on the output voltage.
In dual phase stackable configuration: