SLUSDE0 December 2018 TPS543C20A
PRODUCTION DATA.
The device implements an unique clock sync scheme for phase interleaving during stackable configuration. The device will receive the clock through sync pin and generate sync points for another device to sync to one of them to achieve phase interleaving. Sync point options can be selected through RT pin when 1) device is configurated as master sync in, 2) device is configured as slave. See Table 5 for control mode selection.
CLOCK SYNC OPTIONS | RESISTOR VALUE (kΩ) |
0 (0° Interleaving) | 0 |
1/4 (90° Interleaving) | 8.66 |
1/3 (120° Interleaving) | 15.4 |
2/3 (240° Interleaving) | 23.7 |
3/4 (270° Interleaving) | 34.8 |
1/2 (180° Interleaving) | OPEN |