SLVS946E September 2009 – April 2018 TPS54418
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | EN, PWRGD, VIN | –0.3 | 7 | V |
RT/CLK | –0.3 | 6 | ||
COMP, SS, VSENSE | –0.3 | 3 | ||
BOOT | VPH+ 8 V | |||
Output voltage | BOOT-PH | 8 | V | |
PH | –0.6 | 7 | ||
PH (10 ns transient) | –2 | 7 | ||
Source current | EN, RT/CLK | 100 | µA | |
Sink current | COMP, SS | 100 | µA | |
PWRGD | 10 | mA | ||
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |