SLVSB42D November 2011 – January 2016 TPS54428
PRODUCTION DATA.
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | DDA | DRC | |
EN | 1 | 1 | Enable input control. Active high. |
VFB | 2 | 2 | Converter feedback input. Connect to output voltage with feedback resistor divider. |
VREG5 | 3 | 3 | 5.5 V power supply output. A capacitor (typical 1 µF) should be connected to GND. VREG5 is not active when EN is low. |
SS | 4 | 4 | Soft-start control. An external capacitor should be connected to GND. |
GND | 5 | Ground pin. Power ground return for switching circuit. Connect sensitive SS and VFB returns to GND at a single point. | |
GND | 5 | Ground pin. Connect sensitive SS and VFB returns to GND at a single point. | |
SW | 6 | 6, 7 | Switch node connection between high-side NFET and low-side NFET. |
VBST | 7 | 8 | Supply input for the high-side FET gate drive circuit. Connect 0.1µF capacitor between VBST and SW pins. An internal diode is connected between VREG5 and VBST. |
VIN | 8 | 9, 10 | Input voltage supply pin. |
Exposed Thermal Pad | Back side | Thermal pad of the package. Must be soldered to achieve appropriate dissipation. Must be connected to GND. | |
Exposed Thermal Pad | Back side | Thermal pad of the package. PGND power ground return of internal low-side FET. Must be soldered to achieve appropriate dissiapation. |