SLVS757E March 2007 – July 2022 TPS5450
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To begin the design process a few parameters must be decided upon. These requirements are typically determined at the system levels. This example is designed to the following known parameters:
DESIGN PARAMETER(1) | EXAMPLE VALUE |
---|---|
Input voltage range | 10 V to 31 V |
Output voltage | 5 V |
Input ripple voltage | 400 mV |
Output ripple voltage | 30 mV |
Output current rating | 5 A |
Operating frequency | 500 kHz |