SLVS757E March 2007 – July 2022 TPS5450
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V | Voltage | VIN | –0.3 | 40(2) | V |
PH (steady-state) | –0.6 | 40(2) | |||
PH (transient < 10 ns) | –1.2 | ||||
ENA | –0.3 | 7 | |||
BOOT-PH | –0.3 | 10 | |||
VSENSE | –0.3 | 3 | |||
IO | Source current | PH | Internally Limited | ||
Ilkg | Leakage current | PH | 10 | μA | |
TJ | Operating virtual junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |