SLVSB84D May 2012 – April 2021 TPS54526
PRODUCTION DATA
For this design example, use the following input parameters.
DESIGN PARAMETERS | VALUES |
---|---|
Input voltage range | 4.5V – 18 V |
Output voltage | 1.05 V |
Output current rating | 0 – 5.5 A |
Output voltage ripple | 7 mVPP (12 VIN / 5.5 A) |