SLVSBX7B May 2013 – March 2017 TPS54540
PRODUCTION DATA.
The device is designed to operate from an input voltage supply range between 4.5 V and42 V. This input supply should be well regulated. If the input supply is located more than a few inches from the TPS54540 converter additional bulk capacitance may be required in addition to the ceramic bypass capacitors. An electrolytic capacitor with a value of 100 μF is a typical choice.