SLVSBO1G July 2013 – June 2021 TPS54561
PRODUCTION DATA
With an input voltage of 12 V, the power supply enters discontinuous conduction mode when the output current is less than 410 mA. The power supply enters Eco-mode when the output current is lower than 25 mA. The input current draw is 280 μA with no load.