SLVSC33A August 2013 – October 2022 TPS54625
PRODUCTION DATA
PIN | DESCRIPTION | |
---|---|---|
NAME | NUMBER | |
VO | 1 | Connect to output of converter. This pin is used for output discharge function. |
VFB | 2 | Converter feedback input. Connect with feedback resistor divider. |
VREG5 | 3 | 5.5V power supply output. An external capacitor (typical 1uF) should be connected to GND. VREG5 is not active when EN is low. |
SS | 4 | Soft start control. An external capacitor should be connected to GND. |
GND | 5 | Signal ground pin. |
PG | 6 | Open drain power good output |
EN | 7 | Enable control input. EN is active high and must be pulled up to enable the device. |
PGND1, PGND2 | 8, 9 | Ground returns for low-side MOSFET. Also serve as inputs of current comparators. Connect PGND and GND strongly together near the IC. |
SW1,SW2 | 10, 11 | Switch node connection between high-side NFET and low-side NFET. Also serve as inputs to current comparator. |
VBST | 12 | Supply input for high-side NFET gate driver (boost terminal). Connect capacitor from this pin to respective SW1, SW2 terminals. An internal PN diode is connected between VREG5 and VBST pin. |
VIN1, VIN2 | 13, 14 | Power Input and connected to high side NFET drain. Supply Input for 5V internal linear regulator for the control circuitry |
PowerPAD™ | Back side | Thermal pad of the package. Must be soldered to achieve appropriate dissipation. Should be connected to PGND |