SLVSC33A
August 2013 – October 2022
TPS54625
PRODUCTION DATA
1
FEATURES
2
APPLICATIONS
3
DESCRIPTION
4
ORDERING INFORMATION (1)
5
ABSOLUTE MAXIMUM RATINGS
6
THERMAL INFORMATION
7
RECOMMENDED OPERATING CONDITIONS
8
ELECTRICAL CHARACTERISTICS
9
DEVICE INFORMATION
10
OVERVIEW
11
DETAILED DESCRIPTION
11.1
PWM Operation
11.2
PWM Frequency and Adaptive On-Time Control
11.3
Soft Start and Pre-Biased Soft Start
11.4
Power Good
11.5
Output Discharge Control
11.6
Current Protection
11.7
Over/Under Voltage Protection
11.8
UVLO Protection
11.9
Thermal Shutdown
12
TYPICAL CHARACTERISTICS
13
DESIGN GUIDE
13.1
Step By Step Design Procedure
13.2
Output Voltage Resistors Selection
13.3
Output Filter Selection
13.4
Input Capacitor Selection
13.5
Bootstrap Capacitor Selection
13.6
VREG5 Capacitor Selection
14
THERMAL INFORMATION
15
LAYOUT CONSIDERATIONS
16
Revision History
Package Options
Mechanical Data (Package|Pins)
PWP|14
MPDS370A
Thermal pad, mechanical data (Package|Pins)
PWP|14
PPTD393
Orderable Information
slvsc33a_oa
slvsc33a_pm
1
FEATURES
D-CAP2™
Mode Enables Fast Transient Response
Low Output Ripple and Allows Ceramic Output Capacitor
Wide V
IN
Input Voltage Range: 4.5 V to 18 V
Output Voltage Range: 0.76 V to 5.5 V
Highly Efficient Integrated FET’s Optimized for
Lower Duty Cycle Applications –36 mΩ (High
Side) and 28 mΩ (Low Side)
High Efficiency, less than 10 μA at shutdown
High Initial Bandgap Reference Accuracy
Adjustable Soft Start
Pre-Biased Soft Start
650-kHz Switching Frequency (f
SW
)
Cycle By Cycle Over Current Limit
Power Good Output