SLVSC33A August   2013  – October 2022 TPS54625

PRODUCTION DATA  

  1. FEATURES
  2. APPLICATIONS
  3. DESCRIPTION
  4. ORDERING INFORMATION (1)
  5. ABSOLUTE MAXIMUM RATINGS
  6. THERMAL INFORMATION
  7. RECOMMENDED OPERATING CONDITIONS
  8. ELECTRICAL CHARACTERISTICS
  9. DEVICE INFORMATION
  10. 10OVERVIEW
  11. 11DETAILED DESCRIPTION
    1. 11.1 PWM Operation
    2. 11.2 PWM Frequency and Adaptive On-Time Control
    3. 11.3 Soft Start and Pre-Biased Soft Start
    4. 11.4 Power Good
    5. 11.5 Output Discharge Control
    6. 11.6 Current Protection
    7. 11.7 Over/Under Voltage Protection
    8. 11.8 UVLO Protection
    9. 11.9 Thermal Shutdown
  12. 12TYPICAL CHARACTERISTICS
  13. 13DESIGN GUIDE
    1. 13.1 Step By Step Design Procedure
    2. 13.2 Output Voltage Resistors Selection
    3. 13.3 Output Filter Selection
    4. 13.4 Input Capacitor Selection
    5. 13.5 Bootstrap Capacitor Selection
    6. 13.6 VREG5 Capacitor Selection
  14. 14THERMAL INFORMATION
  15. 15LAYOUT CONSIDERATIONS
  16. 16Revision History

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

DESCRIPTION

The TPS54625 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54625 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution.

The main control loop for the TPS54625 uses the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The TPS54625 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft start time and a power good function. The TPS54625 is available in the 14-pin HTSSOP package, and designed to operate from –40°C to 85°C.

GUID-39B7DF71-3D09-43A2-A1CC-F944EBD4FC98-low.gif
GUID-61A9F8EA-BB36-4AD6-8823-EC974B5A2473-low.gif