SLVSBF3B June 2012 – May 2019 TPS54678
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN, EN | –0.3 | 7 | V |
RT/CLK, PWRGD | –0.3 | 6 | ||
COMP, SS/TR, VSENSE | –0.3 | 3 | ||
Output voltage | BOOT-PH | 7 | V | |
PH | –0.7 | 7 | ||
PH (20 ns transent) | –2 | 10 | ||
PH (5 ns transient) | –4 | 12 | ||
Source current | EN, RT/CLK | 100 | µA | |
Sink current | COMP, SS | 100 | µA | |
PWRGD | 10 | mA | ||
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |