SLVSBF3B June 2012 – May 2019 TPS54678
PRODUCTION DATA.
Table 1 lists the design parameters of the TPS54678.
PARAMETER | NOTES AND CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | Operating | 3 | 5 | 6 | V |
VOUT | Output voltage | 1.2 | V | |||
ΔVOUT | Transient response | 3-A load step | 5% | |||
IOUT(max) | Maximum output current | 6 | A | |||
VOUT(ripple) | Output voltage ripple | 30 | mVP-P | |||
fSW | Switching frequency | 500 | kHz |