SLUSF28 November 2023 TPS546A24S
PRODUCTION DATA
The TPS546A24S includes a fully integrated, internal, precision feedback divider and remote sense. Using both the selectable feedback divider and precision adjustable reference, output voltages up to 6.0 V can be obtained. The feedback divider can be programmed to divider ratios of 1:1, 1:2, 1:4, or 1:8 using the (29h) VOUT_SCALE_LOOP command.
The recommended operating range of (21h) VOUT_COMMAND is dependent upon the feedback divider ratio configured (29h) VOUT_SCALE_LOOP as follows:
VOUT_SCALE_LOOP | RECOMMENDED VOUT RANGE (V) |
---|---|
1 | 0.25 to 0.75 |
0.5 | 0.5 to 1.5 |
0.25 | 1 to 3 |
0.125 | 2 to 6 |
Setting (21h) VOUT_COMMAND lower than the recommended range can negatively affect VOUT regulation accuracy while setting (21h) VOUT_COMMAND above the recommended range can limit the actual output voltage achieved.