SLUSF27 November 2023 TPS546B24S
PRODUCTION DATA
The resistor divider on MSEL2 pin programs the (61h) TON_RISE value to select the soft-start time used by the TPS546B24S.
RESISTOR DIVIDER CODE | TON_RISE VALUE (ms) |
---|---|
None (No Resistor to BP1V5) | 3 |
Short to AGND | |
Float | |
0 | 0.5 |
1 | 1 |
2 | 3 |
3 | 5 |
4 | 7 |
5 | 10 |
6 | 20 |
7 | 31.75 |
The resistor to ground for MSEL2 selects the (4Ah) IOUT_OC_WARN_LIMIT, (46h) IOUT_OC_FAULT_LIMIT, and (ECh) MFR_SPECIFIC_28 (STACK_CONFIG) values using Table 6-11.
RESISTOR TO AGND CODE | STACK_CONFIG(NUMBER OF LOOP FOLLWOERS / # OF PHASES) | OC_WARN (A) / OC_FAULT (A) |
---|---|---|
Short | 0000h (0 loop followers, Stand-alone) | 20/26 |
Float | 0001h (1 loop follower, 2-phase) | 20/26 |
0 | 0000h (0 loop followers, Stand-alone) | 20/26 |
1 | 0001h (1 loop follower, 2-phase) | |
2 | 0002h (2 loop followers, 3-phase) | |
3 | 0003h (3 loop followers, 4-phase) | |
4 | 0000h (0 loop followers, Stand-alone) | 15/19 |
5 | 0001h (1 loop follower, 2-phase) | |
6 | 0002h (2 loop followers, 3-phase) | |
7 | 0003h (3 loop followers, 4-phase) | |
8 | 0000h (0 loop followers, Stand-alone) | 10/14 |
9 | 0001h (1 loop follower, 2-phase) | |
10 | 0002h (2 loop followers, 3-phase) | |
11 | 0003h (3 loop followers, 4-phase) | |
12 | 0000h (0 loop followers, Stand-alone) | 6/9 |
13 | 0001h (1 loop follower, 2-phase) | |
14 | 0002h (2 loop followers, 3-phase) | |
15 | 0003h (3 loop followers, 4-phase) |