SLUSF27 November 2023 TPS546B24S
PRODUCTION DATA
VPIN = VAVIN = 12 V, TA = 25°C, fsw = 650 kHz (unless otherwise specified). Safe operating area curves were measured using a Texas Instruments evaluation module (EVM).
VIN = 12 V | VOUT = 1 V | Snubber = 1 nF + 1Ω |
fSW = 650 kHz | L = 300 nH | RBOOT = 0 Ω |
VIN = 5 V | L = 300 nH | Snubber = 1 nF + 1 Ω |
fSW = 1100 kHz | RDCR = 0.23 mΩ | RBOOT = 0 Ω |
VIN = 12 V | L = 300 nH | Snubber = 1 nF + 1 Ω |
fSW = 1100 kHz | RDCR = 0.23 mΩ | RBOOT = 0 Ω |
IVDD5 = 10 mA | VPVIN = VAVIN = 12 V |
VIN_ON = 2.75 V |
VIN = 5 V | L = 300 nH | Snubber = 1 nF + 1 Ω |
fSW = 650 kHz | RDCR = 0.23 mΩ | RBOOT = 0 Ω |
VIN = 12 V | L = 300 nH | Snubber = 1 nF + 1 Ω |
fSW = 650 kHz | RDCR = 0.23 mΩ | RBOOT = 0 Ω |
VOUT_COMMAND = 1 V |
IBP1V5 = 2 mA | VPVIN = VAVIN = 12 V |
VIN_OFF = 2.5 V |