SLUSCC7C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
For this design example, use the input parameters listed in Table 14.
DESIGN PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | 4.5 | 12 | 18 | V | |
VIN(ripple) | Input ripple voltage | IOUT = 35 A | 0.3 | V | ||
VOUT | Output voltage | 1 | V | |||
ΔVO(ΔVI) | Line regulation | 4.5 V ≤ VIN ≤ 18 V | 0.5% | |||
ΔVO(ΔIO) | Load regulation | 0 V ≤ IOUT ≤ 35 A | 0.5% | |||
VPP | Output ripple voltage | IOUT = 35 A | 12 | mV | ||
∆VOUT | VOUT deviation during load transient | ∆IOUT = 10 A, Vin = 12 V | 30 | mV | ||
IOUT | Output current | 4.5 V ≤ VIN ≤ 18 V | 0 | 35 | A | |
tSS | Soft-start time | 5 | ms | |||
IOC | Output overcurrent trip point | 40 | A | |||
η | Efficiency | VOUT = 1 V, IOUT = 17 A, VIN = 12 V | 90% | |||
fSW | Switching frequency | 300 | kHz |