SLUSCC7C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
The devices provide flexible user adjustment of the undervoltage lockout (UVLO) threshold and hysteresis. Two PMBus commands, VIN_ON (35h) and VIN_OFF (36h), allow the user to independently set turnon and turnoff thresholds of these input voltages, with a minimum of 4-V turnoff to a maximum 7.75-V turnon. For more information, see Table 4.