SLUSCC7C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
The PMBUS_REVISION command returns a single, unsigned binary byte that indicates that these devices are compatible with the 1.3 revision of the PMBus specification (Part I and Part II).
COMMAND | PMBUS_REVISION | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r | r | r | r | r |
Default Value | 0 | 0 | 1 | 1 | 0 | 0 | 1 | 1 |