SLUSCC7C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
The READ_TEMPERATURE_1 command returns the external temperature in degrees Celsius.
COMMAND | READ_TEMPERATURE_1 | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Format | Linear, two's complement binary | |||||||||||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r | r | r | r | r | r | r | r | r | r | r | r | r |
Function | Exponent | Mantissa |