SLUSCC7C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
This bit sets the output voltage overvoltage response to either ignore or not. The default for this bit is 1.
BIT VALUE | ACTION |
---|---|
0 | The PMBus device continues operation without interruption. Note: In this ignore fault response mode, the associated fault status bits is set. Additionally, SMBALERT remains triggered if it is not masked. |
1 | The PMBus device shuts down and restarts according to RS[2:0]. |