SLUSCC7C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
The WRITE_PROTECT command is used to control writing to the PMBus device. The intent of this command is to provide protection against accidental changes. This command is not intended to provide protection against deliberate or malicious changes to the device configuration or operation. All supported command parameters may have their parameters read, regardless of the WRITE_PROTECT settings. Write protection also prevents protected registers from being updated in the event of a RESTORE_DEFAULT_ALL. The contents of this register can be stored to nonvolatile memory using the STORE_DEFAULT_ALL command.
COMMAND | WRITE_PROTECT | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r/wE | r/wE | r/wE | X | X | X | X | X |
Function | bit7 | bit6 | bit5 | X | X | X | X | X |
Default Value | 0 | 0 | 0 | X | X | X | X | X |