SLVSH95 July 2024 TPS546C25
ADVANCE INFORMATION
CMD Address | 27h |
Write Transaction: | Write Word |
Read Transaction: | Read Word |
Format: | LINEAR11 |
NVM Back-up: | EEPROM |
Updates: | On-the-fly |
The VOUT_TRANSITION_RATE sets the slew rate at which any output voltage changes during normal power conversion occur. This commanded rate of change does not apply when the unit is commanded to turn on or to turn off. The units are mV/μs.
Return to Supported PMBus Commands.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | RW | RW | RW |
EXPONENT | VOUT_TRANSITION_RATE | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
VOUT_TRANSITION_RATE |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:11 | EXPONENT | R | 1 1101b | Linear format two’s complement exponent. Fixed exponent of -3 resulting in 0.125mV/µs LSB. |
10:8 | VOUT_TRANSITION_RATE | R | 0 | Not used and always set to 0. |
7:0 | R/W | NVM | Linear format two’s complement mantissa. |
Writes to the read-only bits in the exponent and mantissa will be ignored and their value will not be updated. Every binary combination in the read/write mantissa bits is writeable and readable. However, the actual output voltage slew rate is set to the nearest supported setting. Additionally, the mantissa value restored from EEPROM is fixed for each supported setting. Refer to Table 7-15.
VOUT_TRANSITION_RATE mantissa (decimal) | VOUT_TRANSITION_RATE (mV/µs) | |
---|---|---|
Greater than or equal to | Less than | |
0 | 8 | 0.625 |
8 | 15 | 1.26 |
15 | 30 | 2.44 |
30 | 42 | 4.88 |
42 | 62 | 6.51 |
62 | 84 | 9.77 |
84 | 144 | 13 |
144 | 256 | 19.53 |