SLUSF26 March 2023 TPS546D24S
PRODUCTION DATA
CMD Address | 29h |
Write Transaction: | Write Word |
Read Transaction: | Read Word |
Format: | SLINEAR11 per CAPABILITY |
Phased: | No |
Updates: | Conversion Disable: on-the-fly. Conversion Enable: hardware update blocked. To update hardware after write while enabled, store to NVM with STORE_USER_ALL and RESTORE_USER_ALL or cycle AVIN below UVLO. |
NVM Back-up: | EEPROM or Pin Detection |
VOUT_SCALE_LOOP allows PMBus devices to map between the commanded voltage and the voltage at the control circuit input. In the TPS546D24S, VOUT_SCALE_LOOP also programs an internal precision resistor divider so no external divider is required.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RW | RW | RW | RW | RW | RW | RW | RW |
VOSL_EXP | VOSL_MAN | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
VOSL_MAN |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:11 | VOSL_ EXP | RW | 11001b | Linear format two’s complement exponent |
10:0 | VOSL_ MAN | RW | NVM | Linear format two’s complement mantissa |
Data Validity
Every binary value between the minimum and maximum supported values is writeable and readable. However, not every combination is supported in hardware. Refer to Table 7-40:
VOUT_SCALE_LOOP (DECODED) | INTERNAL DIVIDER SCALING FACTOR |
---|---|
Less than or equal to 0.125 | 0.125 |
0.125 < VOSL ≤ 0.25 | 0.25 |
0.25 < VOSL ≤ 0.5 | 0.5 |
Greater than 0.5 | 1.0 |
Attempts to write Section 7.6.25 to any value outside those specified as valid will be considered invalid/unsupported data and cause the TPS546D24S to respond by flagging the appropriate status bits and notifying the host according to the PMBus 1.3.1 Part II specification section 10.9.3.
If a Section 7.6.25 value other than a supported Internal Divider Scaling Factor is programmed into Section 7.6.25, Section 7.6.19 to VREF scale factors are calculated based on the actual Section 7.6.25 value. Section 7.6.25 values other than supported Internal Divider Scaling Factors can produce a mismatch between Section 7.6.19 and the actual commanded output voltage.