SLUSF26 March 2023 TPS546D24S
PRODUCTION DATA
VPIN = VAVIN = 12 V, TA = 25°C, fsw = 325 kHz (unless otherwise specified). Safe operating area curves were measured using a Texas Instruments evaluation module (EVM).
VIN = 5 V | VOUT = 1 V | Snubber = 1 nF + 1 Ω |
fSW = 325 kHz | L = 300 nH | RBOOT = 0 Ω |
VIN = 12 V | VOUT = 1 V | Snubber = 1 nF + 1Ω |
fSW = 325 kHz | L = 300 nH | RBOOT = 0 Ω |
VIN = 12 V | VOUT = 3.3 V | Snubber = 1 nF + 1Ω |
fSW = 325 kHz | L = 300nH | RBOOT = 0 Ω |
VIN = 12 V | VOUT = 5 V | Snubber = 1 nF + 1 Ω |
fSW = 325 kHz | L = 300 nH | RBOOT = 0 Ω |
VIN = 5 V | L = 300 nH | Snubber = 1 nF + 1 Ω |
fSW = 325 kHz | RDCR = 0.15 mΩ | RBOOT = 0 Ω |
VIN = 12 V | L = 300 nH | Snubber = 1 nF + 1 Ω |
fSW = 325 kHz | RDCR = 0.15 mΩ | RBOOT = 0 Ω |
VOUT_COMMAND = 1 V |
IBP1V5 = 2 mA | VPVIN = VAVIN= 12 V |
Section 7.6.29 = 2.5 V |
VIN = 5 V | VOUT = 1 V | Snubber = 1 nF + 1 Ω |
fSW = 550 kHz | L = 300 nH | RBOOT = 0 Ω |
VIN = 12 V | VOUT = 1 V | Snubber = 1 nF + 1 Ω |
fSW = 550 kHz | L = 300 nH | RBOOT = 0 Ω |
VIN = 12 V | VOUT = 3.3 V | Snubber = 1 nF + 1 Ω |
fSW = 550 kHz | L = 300 nH | RBOOT = 0 Ω |
VIN = 12 V | VOUT = 5 V | Snubber = 1 nF + 1 Ω |
fSW = 550 kHz | L = 300 nH | RBOOT = 0 Ω |
VIN = 5 V | L = 300 nH | Snubber = 1 nF + 1 Ω |
fSW = 550 kHz | RDCR = 0.15 mΩ | RBOOT = 0 Ω |
VIN = 12 V | L = 300 nH | Snubber = 1 nF + 1 Ω |
fSW = 550 kHz | RDCR = 0.15 mΩ | RBOOT = 0 Ω |
IVDD5 = 10 mA | VPVIN = VAVIN= 12 V |
Section 7.6.28 = 2.75 V |