SLUSF26 March 2023 TPS546D24S
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | PVIN | –0.3 | 16 | V |
Input voltage | PVIN, < 2-ms transient | –0.3 | 19 | V |
Input voltage | PVIN – SW (PVIN to SW differential) | –1 | 24 | V |
Input voltage | AVIN | –0.3 | 20 | V |
BOOT | –0.3 | 35 | V | |
BOOT – SW (BOOT to SW differential) | –0.3 | 5.5 | V | |
EN/UVLO, VOSNS, SYNC, VSEL, MSEL1, MSEL2, ADRSEL | –0.3 | 5.5 | V | |
VSHARE, GOSNS/FLWR | –0.3 | 1.98 | V | |
PMB_CLK, PMB_DATA, BCX_CLK, BCX_DAT | –0.3 | 5.5 | V | |
Output voltage | SW | –1 | 19.5 | V |
Output voltage | SW < 10-ns transient | –5 | 19.5 | V |
Output voltage | VDD5, SMB_ALRT, PGD/RST_B | –0.3 | 5.5 | V |
BP1V5 | –0.3 | 1.65 | V | |
TJ operating junction temperature | –40 | 150 | °C | |
Tstg Storage temperature | –55 | 150 | °C |