SLUSF26 March 2023 TPS546D24S
PRODUCTION DATA
Only the loop controller device (U1) needs a resistor divider at the MSEL1 pin to program USER_DATA_01 (COMPENSATION_CONFIG) and FREQUENCY_SWITCH. The MSEL1 pin of loop follower devices are not used. In this design, a moderate switching frequency of 550 kHz achieves both a small solution size and a high-efficiency operation. Use MSEL1 pin program table to select the frequency option. See Table 7-8 for resistor divider code selection. With 550 kHz switching frequency a single resistor to AGND can be used to program compensation settings 7 to 25. To program all 32 compensation settings possible through MSEL1, resistor divider code 6 or 7 sets the switching frequency to 550 kHz.