SLVSHH4 July 2024 TPS546E25
ADVANCE INFORMATION
This design uses the parameters listed in the following table.
PARAMETER | VALUE |
---|---|
Input voltage | 10.8V – 13.2V |
Output voltage | 1.2V |
Output current | 50A |
Switching frequency | 800kHz |
PMBus address | 11h |