SLVSHH4 July 2024 TPS546E25
ADVANCE INFORMATION
CMD Address | FCh |
Write Transaction: | N/A |
Read Transaction: | Read Word |
Format: | Unsigned Binary (2 bytes) |
Phased: | No |
NVM Back-up: | No |
FUSION_ID0 provides a platform level Identification code to be used by Texas Instruments Digital Power Designer for identifying a TI device.
Writes to this command will be accepted, but ignored otherwise (the readback value of this command does not change following a write attempt). This command is writeable for some TI devices, so to maintain cross-compatibility, the device accepts write transactions to this command as well. No STATUS_CML bits are set as a result of the receipt of a write attempt to this command.
Return to Supported PMBus Commands.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
FUSION_ID0 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
FUSION_ID0 |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:0 | FUSION_ ID0 | R | 02C0h | Hard Coded to 02C0h |