SLVSHH4 July 2024 TPS546E25
ADVANCE INFORMATION
The pinstrapping table for MSEL1 is as shown below. For OCL, the sel_ocl bus can be sourced from NVM backup of PMBus register IOUT_OC_FAULT_LIMIT instead of pinstrapping depending on the state of the bit PIN_DETECT_OVERRIDE OVRD_OCL. When pinstrapping is used as the source of ILIM, the contents of IOUT_OC_FAULT_LIMIT are updated with the pinstrapped values. The Fault Response column applies to all three types of faults: overtemperature, overvoltage, and undervoltage.
RESISTOR (kΩ) | Primary/Secondary | FB Divider | Over-Current Limit (OCL) (A) | Soft Start (ms) | Fault Response |
---|---|---|---|---|---|
< 1.78 | Primary | Internal | 100% | 0.5 | Latch-Off |
2.21 | 2 | ||||
2.74 | 0.5 | Hiccup | |||
3.32 | 2 | ||||
4.02 | 80% | 0.5 | Latch-Off | ||
4.87 | 2 | ||||
5.9 | 0.5 | Hiccup | |||
7.32 | 2 | ||||
9.09 | 60% | 0.5 | Latch-Off | ||
11.3 | 2 | ||||
14.3 | 0.5 | Hiccup | |||
18.2 | 2 | ||||
22.1 | External | 100% | 0.5 | Hiccup | |
26.7 | 2 | ||||
33.2 | 4 | ||||
40.2 | 8 | ||||
49.9 | 80% | 0.5 | Hiccup | ||
60.4 | 2 | ||||
76.8 | 4 | ||||
102 | 8 | ||||
137 | 60% | .05 | Hiccup | ||
174 | 2 | ||||
243 | 8 | ||||
> 412 | Secondary | N/A | See MSEL2 Secondary Device | N/A | Hiccup |