SLVSHH4 July 2024 TPS546E25
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS546E25RXXR | WQFN-FCRLF | RXX | 37 | 3000 | 330.0 | 12.4 | 5.25 | 6.3 | 1.0 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS546E25RXXR | WQFN-FCRLF | RXX | 37 | 3000 | 338 | 355 | 50 |