SLVSE78D March 2020 – July 2021 TPS548A29
PRODUCTION DATA
This design uses the parameters listed in Table 8-1.
DESIGN PARAMETER | CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Voltage range | 4 | 12 | 16 | V | |
VOUT | Output voltage | 2.5 | V | |||
ILOAD | Output load current | 15 | A | |||
VRIPPLE | Output voltage ripple | VIN = 12 V, IOUT = 12 A | 10 | mVPP | ||
VTRANS | Output voltage undershoot and overshoot after load step | IOUT = 25% to 75% step, 2 A/µs slew rate | 50 | mV | ||
IOVER | Output overcurrent | 15 | A | |||
tSS | Soft-start time | 5.5 | ms | |||
fSW | Switching frequency | 0.8 | MHz | |||
Operating mode | Skip-mode | |||||
TA | Operating temperature | 25 | °C |