SLVSHN0 September   2024 TPS548B23

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  D-CAP4 Control
      2. 7.3.2  Internal VCC LDO and Using External Bias On the VCC Pin
        1. 7.3.2.1 Powering the Device From a Single Bus
        2. 7.3.2.2 Powering the Device From a Split-Rail Configuration
      3. 7.3.3  Multifunction Configuration (CFG1-5) Pins
        1. 7.3.3.1 Multifunction Configuration (CFG1-2) Pins (Internal Feedback)
        2. 7.3.3.2 Multifunction Configuration (CFG1-2) Pins (External Feedback)
        3. 7.3.3.3 Multifunction Configuration (CFG3-5) Pins
      4. 7.3.4  Enable
      5. 7.3.5  Soft Start
      6. 7.3.6  Power Good
      7. 7.3.7  Overvoltage and Undervoltage Protection
      8. 7.3.8  Remote Sense
      9. 7.3.9  Low-side MOSFET Zero-Crossing
      10. 7.3.10 Current Sense and Positive Overcurrent Protection
      11. 7.3.11 Low-side MOSFET Negative Current Limit
      12. 7.3.12 Output Voltage Discharge
      13. 7.3.13 UVLO Protection
      14. 7.3.14 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Auto-Skip (PFM) Eco-mode Light Load Operation
      2. 7.4.2 Forced Continuous-Conduction Mode
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Output Voltage Setting Point
        2. 8.2.2.2 Choose the Switching Frequency
        3. 8.2.2.3 Choose the Inductor
        4. 8.2.2.4 Choose the Output Capacitor
        5. 8.2.2.5 Choose the Input Capacitors (CIN)
        6. 8.2.2.6 VCC Bypass Capacitor
        7. 8.2.2.7 BOOT Capacitor
        8. 8.2.2.8 PG Pullup Resistor
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
  • VAN|19
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPS548B23 device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The control method provides low minimum on-time and fast load-transient response across the entire output voltage range without requiring an external compensation network. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-designed for space-constrained data center applications.

The TPS548B23 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±1.0% internal reference. The device features accurate load and line regulation and Eco-mode or Forced Continous Conduction Mode (FCCM) operation. Pinstrap options allow for configuration of the overcurrent limit, fault response, internal or external feedback , output voltage selection, switching frequency, and soft-start time..

The internal 3.0V LDO can be over-driven with an external 3.3V to 5V supply through the VCC pin to improve efficiency and reduce power dissipation.

The TPS548B23 device is a lead-free device. The device is RoHS compliant without exemption.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TPS548B23 VAN (WQFN-HR,19) 3mm × 3mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPS548B23 Simplified SchematicSimplified Schematic
TPS548B23 Typical Application Efficiency (VIN
                        = 12V, external VCC = 3.3V, FCCM, Fsw = 800kHz, DCR = 1.4mΩ)Typical Application Efficiency (VIN = 12V, external VCC = 3.3V, FCCM, Fsw = 800kHz, DCR = 1.4mΩ)