SLVSHN0 September 2024 TPS548B23
ADVANCE INFORMATION
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO | ||
PG | 1 | O | Open-drain power-good status signal. Connect an external pullup resistor to a voltage source. When the FB voltage moves outside the specified limits, PG goes low after the specified delay. |
CFG2 | 2 | I | Multi-function select pin. Connection to AGND, VCC, or floating this pin selects between the operating frequency, and the overcurrent limit. When configured for external FB operation, connecting a resistor between this pin and AGND sets the OCP limit. |
CFG1 | 3 | I | Multi-function select pin. Connection to AGND, VCC, or floating this pin selects between the operating frequency, and the over current limit. When configured for external FB operation, connecting a resistor between this pin and AGND selects switching frequency, SS time, and fault recovery (hiccup or latch-off) mode. |
VIN | 4, 12 | P | Power-supply input pins for both the power stage MOSFETs and the internal LDO. Place the decoupling input capacitors from VIN pins to PGND pins as close as possible. A capacitor from each VIN to PGND close to IC is required. |
PGND | 5, 11 | G | Ground return for the power stage. This pin is internally connected to the source of the low-side MOSFET. Place as many vias as possible beneath the PGND pins and as close as possible to the PGND pins. This action minimizes parasitic impedance and also lowers thermal resistance. |
VCC | 6 | P | Internal 3V LDO output. A 3.3V or 5V external bias can be connected to this pin to save the power losses on the internal LDO. The voltage source on this pin powers both the internal circuitry and gate driver. Bypass with a 1μF, > 6.3V rating, ceramic capacitor from VCC pin to PGND. Place this capacitor as close to the VCC and PGND pins as possible. |
SW | 7, 8, 9 | O | Output switching terminal of the power converter. Connect this pin to the output inductor. |
BST | 10 | I/O | Supply for the internal high-side MOSFET gate driver (boost terminal). Connect the bootstrap capacitor from this pin to SW node. |
CFG3 | 13 | I | Multi-function select pins. Connection CFGx to AGND, VCC, or floating this pin selects the output voltage setting/configuration (internal or external FB) and forced continuous conduction mode (FCCM) or skip-mode operation, . |
CFG4 | 14 | I | |
CFG5 | 15 | I | |
EN | 16 | I | Enable pin. The enable pin turns the DC/DC switching converter on or off. Floating EN pin before start-up disables the converter. The recommended maximum voltage applied to the EN pin is 5.5V. TI does not recommend connecting the EN pin to VIN pin directly. |
VOS/FB | 17 | I | Output voltage feedback input. Positive input of the differential remote sense circuit, connect to the Vout sense point on the load side. When configured for external feedback, a resistor divider from the VOUT to GOS (tapped to FB pin) sets the output voltage. |
GOS | 18 | I | Negative input of the differential remote sense circuit. Connect to a ground sense point near the load. |
AGND | 19 | G | Analog ground return and reference for the internal control circuits. |