SNVSBC5A December 2020 – December 2022 TPS548B28
PRODUCTION DATA
This design uses the parameters listed in Table 8-1.
DESIGN PARAMETER | CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Voltage range | 8 | 12 | 14 | V | |
VOUT | Output voltage |
1.0 | V | |||
ILOAD | Output load current | 20 | A | |||
VRIPPLE | Output voltage ripple | VIN = 12 V, IOUT = 20 A |
10 | mVPP | ||
VTRANS | Output voltage undershoot and overshoot after load step | IOUT = 25% to 75% step, 2 A/µs slew rate |
+/- 50 | mV | ||
IOVER | Output overcurrent | 24 | A | |||
tSS | Soft-start time | 3.7 | ms | |||
fSW | Switching frequency |
800 | kHz | |||
Operating mode | FCCM | |||||
TA | Operating temperature | 25 | °C |