SNVSBC5A December 2020 – December 2022 TPS548B28
PRODUCTION DATA
The TPS548B28 device is a small high-efficiency synchronous buck converter with an adaptive on-time D-CAP3 control mode. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.
The TPS548B28 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.6-V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, Skip-mode or FCCM operation, and programmable soft start.
The TPS548B28 is a lead-free device. The device is fully RoHS compliant without exemption.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS548B28 | RWW (VQFN-HR, 21) | 4.00 mm × 3.00 mm |