SLUSC70D March 2016 – July 2017 TPS548D22
PRODUCTION DATA.
For this design example, use the input parameters shown in Table 5.
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Input voltage | 5 | 12 | 16 | V | |
| VIN(ripple) | Input ripple voltage | IOUT = 40 A | 0.4 | V | ||
| VOUT | Output voltage | 1 | V | |||
| Line regulation | 5 V ≤ VIN ≤ 16 V | 0.5% | ||||
| Load regulation | 0 V ≤ IOUT ≤ 40 A | 0.5% | ||||
| VPP | Output ripple voltage | IOUT = 40 A | 20 | mV | ||
| VOVER | Transient response overshoot | ISTEP = 24 A | 90 | mV | ||
| VUNDER | Transient response undershoot | ISTEP = 24 A | 90 | mV | ||
| IOUT | Output current | 5 V ≤ VIN ≤ 16 V | 40 | A | ||
| tSS | Soft-start time | VIN = 12 V | 1 | ms | ||
| IOC | Overcurrent trip point(1) | 46 | A | |||
| η | Peak Efficiency | IOUT = 20 A, VIN = 12 V, VDD = 5 V | 90% | |||
| fSW | Switching frequency | 650 | kHz | |||