SLUSC70D March 2016 – July 2017 TPS548D22
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
MOSFET ON-RESISTANCE (RDS(on)) | |||||||
RDS(on) | High-side FET | (VBOOT – VSW) = 5 V, ID = 25 A, TJ = 25°C | 2.9 | mΩ | |||
Low-side FET | VVDD = 5 V, ID = 25 A, TJ = 25°C | 1.2 | mΩ | ||||
INPUT SUPPLY AND CURRENT | |||||||
VVDD | VDD supply voltage | Nominal VDD voltage range | 4.5 | 22 | V | ||
IVDD | VDD bias current | No load, power conversion enabled (no switching), TA = 25°C, | 2 | mA | |||
IVDDSTBY | VDD standby current | No load, power conversion disabled, TA = 25°C | 700 | µA | |||
UNDERVOLTAGE LOCKOUT | |||||||
VVDD_UVLO | VDD UVLO rising threshold | 4.23 | 4.25 | 4.34 | V | ||
VVDD_UVLO(HYS) | VDD UVLO hysteresis | 0.2 | V | ||||
VEN_ON_TH | EN_UVLO on threshold | 1.45 | 1.6 | 1.75 | V | ||
VEN_HYS | EN_UVLO hysteresis | 270 | 300 | 340 | mV | ||
IEN_LKG | EN_UVLO input leakage current | VEN_UVLO = 5 V | –1 | 0 | 1 | µA | |
INTERNAL REFERENCE VOLTAGE AND RANGE | |||||||
VINTREF | Internal REF voltage | 900.4 | mV | ||||
VINTREFTOL | Internal REF voltage tolerance | –40°C ≤ TJ ≤ 125°C | –0.5% | 0.5% | |||
VINTREF | Internal REF voltage range | 0.6 | 1.2 | V | |||
OUTPUT VOLTAGE | |||||||
VIOS_LPCMP | Loop comparator input offset voltage(1) | –2.5 | 2.5 | mV | |||
IRSP | RSP input current | VRSP = 600 mV | –1 | 1 | µA | ||
IVO(dis) | VO discharge current | VVO = 0.5 V, power conversion disabled | 8 | 12 | mA | ||
DIFFERENTIAL REMOTE SENSE AMPLIFIER | |||||||
fUGBW | Unity gain bandwidth(1) | 5 | 7 | MHz | |||
A0 | Open loop gain(1) | 75 | dB | ||||
SR | Slew rate(1) | ±4.7 | V/µsec | ||||
VIRNG | Input range(1) | –0.2 | 1.8 | V | |||
VOFFSET | Input offset voltage(1) | –3.5 | 3.5 | mV | |||
INTERNAL BOOT STRAP SWITCH | |||||||
VF | Forward voltage | VBP-BOOT, IF = 10 mA, TA = 25°C | 0.1 | 0.2 | V | ||
IBOOT | VBST leakage current | VBOOT = 30 V, VSW = 25 V, TA = 25°C | 0.01 | 1.5 | µA | ||
SWITCHING FREQUENCY | |||||||
fSW | VO switching frequency(2) | VIN = 12 V, VVO = 1 V, TA = 25°C | 380 | 425 | 475 | kHz | |
585 | 650 | 740 | |||||
790 | 875 | 995 | |||||
950 | 1050 | 1250 | |||||
tON(min) | Minimum on time(1) | 60 | ns | ||||
tOFF(min) | Minimum off time(1) | DRVH falling to rising | 300 | ns | |||
MODE, VSEL, FSEL DETECTION | |||||||
VDETECT_TH | MODE, VSEL, and FSEL detection voltage | VBP = 2.93 V,
RHIGH = 100 kΩ |
Open | VBP | V | ||
RLOW = 187 kΩ | 1.9091 | ||||||
RLOW = 165 kΩ | 1.8243 | ||||||
RLOW = 147 kΩ | 1.7438 | ||||||
RLOW = 133 kΩ | 1.6725 | ||||||
RLOW = 121 kΩ | 1.6042 | ||||||
RLOW = 110 kΩ | 1.5348 | ||||||
RLOW = 100 kΩ | 1.465 | ||||||
RLOW = 90.9 kΩ | 1.3952 | ||||||
RLOW = 82.5 kΩ | 1.3245 | ||||||
RLOW = 75 kΩ | 1.2557 | ||||||
RLOW = 68.1 kΩ | 1.187 | ||||||
RLOW = 60.4 kΩ | 1.1033 | ||||||
RLOW = 53.6 kΩ | 1.0224 | ||||||
RLOW = 47.5 kΩ | 0.9436 | ||||||
RLOW = 42.2 kΩ | 0.8695 | ||||||
RLOW = 37.4 kΩ | 0.7975 | ||||||
RLOW = 33.2 kΩ | 0.7303 | ||||||
RLOW = 29.4 kΩ | 0.6657 | ||||||
RLOW = 25.5 kΩ | 0.5953 | ||||||
RLOW = 22.1 kΩ | 0.5303 | ||||||
RLOW = 19.1 kΩ | 0.4699 | ||||||
RLOW = 16.5 kΩ | 0.415 | ||||||
RLOW = 14.3 kΩ | 0.3666 | ||||||
RLOW = 12.1 kΩ | 0.3163 | ||||||
RLOW = 10 kΩ | 0.2664 | ||||||
RLOW = 7.87 kΩ | 0.2138 | ||||||
RLOW = 6.19 kΩ | 0.1708 | ||||||
RLOW = 4.64 kΩ | 0.1299 | ||||||
RLOW = 3.16 kΩ | 0.0898 | ||||||
RLOW = 1.78 kΩ | 0.0512 | ||||||
RLOW = 0 Ω | GND | ||||||
SOFT START | |||||||
tSS | Soft-start time | VOUT rising from 0 V to 95% of final set point, RMODE_HIGH = 100 kΩ | RMODE_LOW = 60.4 kΩ | 7 | 8(3) | 10 | ms |
RMODE_LOW = 53.6 kΩ | 3.6 | 4(4) | 5.2 | ||||
RMODE_LOW = 47.5 kΩ | 1.6 | 2 | 2.8 | ||||
RMODE_LOW = 42.2 kΩ | 0.8 | 1 | 1.6 | ||||
POWER-ON DELAY | |||||||
tPODLY | Power-on delay time | 1.024 | ms | ||||
PGOOD COMPARATOR | |||||||
VPGTH | PGOOD threshold | PGOOD in from higher | 105 | 108 | 111 | %VREF | |
PGOOD in from lower | 89 | 92 | 95 | ||||
PGOOD out to higher | 120 | ||||||
PGOOD out to lower | 68 | ||||||
IPG | PGOOD sink current | VPGOOD = 0.5 V | 6.9 | mA | |||
IPGLK | PGOOD leakage current | VPGOOD = 5 V | –1 | 0 | 1 | μA | |
tPGDLY | PGOOD delay time | Delay for PGOOD going in | 1.024 | ms | |||
Delay for PGOOD coming out | 2 | µs | |||||
CURRENT DETECTION | |||||||
VILM | VILIM voltage range | On-resistance (RDS(on)) sensing | 0.1 | 1.2 | V | ||
IOCL_VA | Valley current limit threshold | RLIM = 130 kΩ | 40 | A | |||
OC tolerance | ±10%(5) | ||||||
RLIM = 97.6 kΩ | 30 | A | |||||
OC tolerance | ±15%(5) | ||||||
RLIM = 64.9 kΩ | 20 | A | |||||
OC tolerance | ±20% | ||||||
IOCL_VA_N | Negative valley current limit threshold | RLIM = 130 kΩ | –40 | A | |||
RLIM = 97.6 kΩ | –30 | ||||||
RLIM = 64.9 kΩ | –20 | ||||||
ICLMP_LO | Clamp current at VLIM clamp at lowest | VILIM_CLMP = 0.1 V, TA = 25°C | 6.25 | A | |||
ICLMP_HI | Clamp current at VLIM clamp at highest | VILIM_CLMP = 1.2 V, TA = 25°C | 75 | A | |||
VZC | Zero cross detection offset | 0 | mV | ||||
PROTECTIONS AND OOB | |||||||
VBPUVLO | BP UVLO threshold voltage | Wake-up | 3.32 | V | |||
Shutdown | 3.11 | ||||||
VOVP | OVP threshold voltage | OVP detect voltage | 117% | 120% | 123% | VREF | |
tOVPDLY | OVP response time | 100-mV over drive | 1 | µs | |||
VUVP | UVP threshold voltage | UVP detect voltage | 65% | 68% | 71% | VREF | |
tUVPDLY | UVP delay filter delay time | 1 | ms | ||||
VOOB | OOB threshold voltage | 8% | VREF | ||||
tHICDLY | Hiccup blanking time | tSS = 1 ms | 16 | ms | |||
tSS = 2 ms | 24 | ms | |||||
tSS = 4 ms | 38 | ms | |||||
tSS = 8 ms | 67 | ms | |||||
BP VOLTAGE | |||||||
VBP | BP LDO output voltage | VIN = 12 V, 0 A ≤ ILOAD ≤ 10 mA, | 5.07 | V | |||
VBPDO | BP LDO dropout voltage | VIN = 4.5 V, ILOAD = 30 mA, TA = 25°C | 365 | mV | |||
IBPMAX | BP LDO overcurrent limit | VIN = 12 V, TA = 25°C | 100 | mA | |||
THERMAL SHUTDOWN | |||||||
TSDN | Built-In thermal shutdown threshold(1) | Shutdown temperature | 155 | 165 | °C | ||
Hysteresis | 30 |