SLUSC70D March 2016 – July 2017 TPS548D22
PRODUCTION DATA.
RSP and RSN pins are used for remote sensing purpose. In the case where feedback resistors are required for output voltage programming, the RSP pin must be connected to the mid-point of the resistor divider, and the RSN pin must always be connected to the load return. In the case where feedback resistors are not required, such as when the VSEL programs the output voltage setpoint, the RSP pin must be connected to the positive sensing point of the load, and the RSN pin should always be connected to the load return.
RSP and RSN pins are extremely high-impedance input terminals of the true differential remote sense amplifier. The feedback resistor divider should use resistor values much less than 100 kΩ.