SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | PVIN with no snubber circuit: SW ringing peak voltage equals 23 V at 25-A output | 1.5 | 14 | V | |
PVIN with snubber circuit: SW ringing peak voltage equals 23 V at 25-A output | 1.5 | 18 | |||
VDD | 4.5 | 22 | |||
BOOT | –0.1 | 24.5 | |||
BOOT to SW | DC | –0.1 | 6.5 | ||
< 10 ns | –0.1 | 7 | |||
PMB_CLK, PMB_DATA | –0.1 | 5.5 | |||
EN_UVLO, VOSNS, MODE, ADDR, ILIM | –0.1 | 5.5 | |||
RSP, RESV_TRK, VSEL | –0.1 | 3.3 | |||
RSN | –0.1 | 0.1 | |||
PGND, AGND, DRGND | –0.1 | 0.1 | |||
SW | DC | –0.1 | 18 | ||
< 10 ns | –5 | 27 | |||
Output voltage | PGOOD, BP | –0.1 | 7 | V | |
Output voltage | SMB_ALRT#, PMB_DATA | –0.1 | 5.5 | V | |
Junction temperature, TJ | –40 | 125 | °C |