SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The VOUT_COMMAND command sets the output voltage in volts. The exponent is set be VOUT_MODE at –9 (equivalent of 1.9531 mV/LSB). The programmed VOUT is computed as:
The support range for TPS549B22 is: 0.5996 V to 1.1992 V. It is effectively 9 bits limited to 307 to 614 decimal. Slew-rate control is provided through MODE pin.
VOUT changes 1 step per tslew, where tslew is programmable by MODE pin: 4, 8, 16, or 32 µs.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Mantissa | |||||||||||||||
R | R | R | R | R | R | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | Mantissa | R | 0000 | |
3:0 | Mantissa | R/W | 00xx | x = pin strap |
7:0 | Mantissa | R/W | xxxx xxxx |