SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VOUT | IOUT | VDD | Not Used | PGOOD# | Not Used | ||
R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | VOUT | R | N/A | 0: An output voltage fault or warning has not occurred 1: An output voltage fault or warning has occurred |
6 | IOUT | R | N/A | 0: An output current fault has not occurred 1:An output current fault has occurred |
5 | VDD | R | N/A | A VDD voltage fault has not
occurred 1: A VDD voltage fault has occurred |
4 | Not Used | R | N/A | Not Used |
3 | PGOOD# | R | N/A | 0: PGOOD pin is at logic high 1: PGOOD pin is at logic high |
2:0 | Not Used | R | N/A | Not used |